Philips LumiStreet gen2, Road & street light, 8.9 W, 1232 lm, 4000 K, CRI70, Distribution medium 12, Safety class II, IP66
BGP292 LED14-4S/740 II DM12 SW302F CLO D
Продуктово описание
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 1232 lm, 8.9 W, 140 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole