Ledinaire StreetLight, Road & street light, 54 W, 6107 lm, 3000 K, CRI70, Safety class II, IP65, SRG4-4

BRP062 LED70/730 PSU 54W SLA CE

Продуктово описание

Road & street light, Aluminium pressure die cast, Dark gray, Power supply unit (On/Off), 6107 lm, 54 W, 113 lm/W, 3000 K, (0.4340 / 0.4030) SDCM 5, CRI70, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Cable 0.5 m without plug

Код за поръчка: 51213999
Пълен код на поръчката: 871951451213999