Ledinaire StreetLight, Road & street light, 27 W, 2952 lm, 3000 K, CRI70, Safety class II, IP65, SRG4-4

BRP056 LED34/730 PSU 27W SLF CE

Продуктово описание

Road & street light, Aluminium pressure die cast, Dark gray, Power supply unit (On/Off), 2952 lm, 27 W, 111 lm/W, 3000 K, (0.4329 / 0.402) SDCM 5, CRI70, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Cable 0.5 m without plug

Код за поръчка: 51211599
Пълен код на поръчката: 871951451211599