Philips Fortimo LED strip High Efficiency Gen 6

Fortimo LED strip High Efficiency Gen 6

Products

Luminous flux (lm)
1,029
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89
Luminous flux (lm)
2,058
CCT (K)
3000
Efficacy (lm/W)
201
Colour rendering
80-89
Luminous flux (lm)
2,200
CCT (K)
4000
Efficacy (lm/W)
214
Colour rendering
80-89

Product family information

Description

Paving the way forward through the industry with good quality of light and high energy efficiency.

Benefits

  • High quality of light

  • Total cost of ownership

Features

  • LED module efficiency of up to 212 lm/W

  • Long life-time: 100,000 hours

Applications

  • Indoor

Downloads