CoreLine Wall-mounted, 22 W, D390 mm, 2100 lm, 3000 K, DALI, IP65, EL-DC

WL140V LED20S/830 PSED WH

Продуктово описание

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2100 lm, 22 W, 95 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting

Код за поръчка: 97852500
Пълен код на поръчката: 871869997852500

Файлове за изтегляне