Philips CoreLine Fastset, surface-mounted, All-in, 34 W, 30 W, 25 W, 20 W, L1160 mm, 3000 lm, 3450 lm, 4100 lm, 4800 lm, 3000 K, 4000 K

SM155C 30_48S/830_840 PSU TW3 PI5 L1160

Продуктово описание

L1160 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 3000 lm, 3450 lm, 4100 lm, 4800 lm, 34 W, 30 W, 25 W, 20 W, 150 lm/W, 140 lm/W, 3000 K, 4000 K, (0.38,0.38)SDCM<3;(0.44,0.40)SDCM<3, Opal, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK06 | 1 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Код за поръчка: 911401841485
Пълен код на поръчката: 872016951016699

Спецификации

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне