Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
Stan 25W E14 230V B35 CL 1CT/10X10F01160250 | - | - | - | - | E14 | ||
Stan 40W E27 230V B35 CL 1CT/10X10F05669650 | - | - | - | - | E27 | ||
Stan 60W E14 230V B35 CL 1CT/10X10F01167150 | - | - | - | - | E14 | ||
Stan 40W E14 230V B35 CL 1CT/10X10F01163350 | - | - | - | - | E14 |
4 елемента
Информация за продуктовата серия
Описание
Flame-shaped bulb with clear glass and vacuum- or gas-filled bulb with E-base
Предимства
At their best in decorative glass chandeliers and wall brackets with clear or textured glass bowls
Brilliant, visible filament adds small points of brightness for an enriched lighting effect
Характеристики
Slender, crystal-clear lamps designed for sparkling highlights
Creates a classic sparkling atmosphere