Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
CDM-T Elite 315W/930 PGZ18.1CT/1254801000 | - | - | 3000 | - | PGZ18 | ||
CDM-T Elite 315W/942 PGZ18.1CT/1254803400 | - | - | 4200 | - | PGZ18 | ||
MASTERC CDM-TMW Elite 210W/942 1CT13952200 | - | - | 4200 | - | PGZ18 | ||
CDM Elite TMW 315/942/U/O EU13960700 | - | - | 4200 | - | PGZX18 |
Информация за продуктовата серия
Описание
The medium wattage lighting system that gives superior, longer-lasting white light for both indoor and outdoor use
Предимства
High quality sparkling white light
Highest energy saving and lowest cost of ownership
Характеристики
Very high-quality white light with excellent colour rendering
Long reliable lifetime combined with highest system efficacy
Приложения
Предупреждение и безопасност
Use only in totally enclosed luminaire, even during testing, except for protected versions with PGZX18 cap, which are designed for open luminaires (IEC61167, IEC 62035, IEC60598)
The luminaire must be able to contain hot lamp parts if the lamp ruptures