Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
MASTER TL5 HO 49W/830 SLV/4063954755 | 49.3 | 4,375 | 3000 | - | G5 | ||
MASTER TL5 HO 49W/840 SLV/4063956155 | 49.3 | 4,375 | 4000 | - | G5 | ||
MASTER TL5 HO 49W/865 SLV/4064389655 | 49.3 | 4,100 | 6500 | - | G5 | ||
MASTER TL5 HO 24W/830 SLV/4063958555 | 22.7 | 1,700 | 3000 | - | G5 | ||
MASTER TL5 HO 24W/840 SLV/4063960855 | 22.7 | 1,700 | 4000 | - | G5 | ||
MASTER TL5 HO 39W/830 SLV/4063962255 | 38.0 | 3,100 | 3000 | - | G5 | ||
MASTER TL5 HO 39W/840 SLV/4063964655 | 38.0 | 3,100 | 4000 | - | G5 | ||
MASTER TL5 HO 54W/840 SLV/4064318655 | 54.4 | 4,500 | 4000 | - | G5 |
11 елемента
от 2
Продукти на страница
Информация за продуктовата серия
Описание
Low-pressure mercury discharge lamps with a tubular 16 mm envelope
Предимства
Allow system miniaturisation and maximum luminaire design freedom
Lamp lengths enable easy fitting into ceiling module systems
Характеристики
40% thinner than TL-D lamps
Designed for high lumen output and system miniaturization
Приложения
Предупреждение и безопасност
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.