Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
MASTER TL5 HO Eco 50=54W/840 UNP/4082591600 | 49.3 | 4,400 | 4000 | - | G5 | ||
MASTER TL5 HO Eco 50=54W/865 UNP/4090183200 | 48 | 4,650 | 6500 | - | G5 |
Информация за продуктовата серия
Описание
This extremely efficient TL5 lamp (tube diameter 16 mm) saves considerable energy by simple lamp-for-lamp replacement. The TL5 HO Eco lamp is optimized for installations requiring high light output and offers excellent lumen maintenance and color rendering. Application areas vary from offices and industry to schools and retail environments.
Предимства
Up to 10 % energy saving with simply changing the lamp
The same quality of light as compared with MASTER TL5 HO lamps
Характеристики
High lamp efficacies up to 109 lm/W
Up to 10% power reduction in comparison with standard MASTER TL5 HO lamps
Приложения
Предупреждение и безопасност
A reduction in energy consumption is only achieved with current-controlled gear.
The lamps operate perfectly with power-controlled gear, but in that case the light output can be up to 10% higher.