MASTER TL-D Xtreme

Product Description

Продукти

Продукт Сравнение
18.0
1,300
3000
-
G13 | Medium Bi-Pin Fluorescent
36.4
3,200
3000
-
G13 | Medium Bi-Pin Fluorescent
36.4
3,200
4000
-
G13 | Medium Bi-Pin Fluorescent

Информация за продуктовата серия

Описание

Low-pressure mercury discharge lamp with a tubular 26mm envelope

Предимства

  • Longer lifetime and less early failures lead to less hassle and lower maintenance costs and facilitate the change from spot to group replacement

  • Less waste and disposal cost at end-of-life

Характеристики

  • Significant reduction of early failures based upon a new technology (patent pending)

  • Extreme long and reliable lifetime

Приложения

  • Suitable for use in applications where maintenance costs (high ceilings, difficult to reach) and disruptive costs are high (stopping of production process, closure of tunnels), or where lamp failure is not acceptable for e.g. safety reasons: tunnels, process, food and petrochemical industries

Предупреждение и безопасност

  • To achieve published lifetimes for 100% operation, do not dim below 30%

  • When used on electromagnetic gear, it is strongly recommended to apply only Philips S10 or S10E starters (for 18W types S2 or S2E) to achieve the published lifetimes, and to install new starters when relamping.

Файлове за изтегляне