Информация за продуктовата серия
Описание
Low-pressure mercury discharge lamps with a tubular 26 mm envelope
Предимства
Excellent colour rendering. Making representation of colours extremely realistic
Lamp developed to answer the needs of the demanding graphical industry (consistent with the strict standards for the graphical industry defined in EN-12464)
Характеристики
High-quality fluorescent coating
Available in two colour designations
Приложения
Предупреждение и безопасност
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.