MASTER TL-D 90 De Luxe

Product Description

Продукти

Продукт Сравнение
18.4
1,150
6500
-
G13 | Medium Bi-Pin Fluorescent
36.8
2,850
6500
-
G13 | Medium Bi-Pin Fluorescent

Информация за продуктовата серия

Описание

Low-pressure mercury discharge lamps with a tubular 26 mm envelope

Предимства

  • Very good colour rendering. Making colours appear rich, deep and enhanced as they do in daylight, making products appear more attractive

  • 25% more light than competition

Характеристики

  • High-quality fluorescent coating

  • Available in various colour designations

Приложения

  • Used in applications where good colour rendering is crucial, such as shops (flower, fashion, department, etc.), hairdresser, museums, hospitals, etc

Предупреждение и безопасност

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Файлове за изтегляне