Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
MASTER PL-T 18W/840/4P 1CT/5X10BOX61099770 | 18.0 | 1,150 | 4000 | - | GX24q-2 | ||
MASTER PL-T 32W/830/4P 1CT/5X10BOX61128470 | 32.0 | 2,350 | 3000 | - | GX24q-3 | ||
MASTER PL-T 32W/840/4P 1CT/5X10BOX61131470 | 32.0 | 2,350 | 4000 | - | GX24q-3 | ||
MASTER PL-T 42W/827/4P 1CT/5X10BOX56002570 | 42.0 | 3,100 | 2700 | - | GX24q-4 | ||
MASTER PL-T 42W/840/4P 1CT/5X10BOX61137670 | 42.0 | 3,100 | 4000 | - | GX24q-4 | ||
MASTER PL-T 57W/840/4P 1CT/5X10BOX61145170 | 54.0 | 4,000 | 4000 | - | GX24q-5 |
Информация за продуктовата серия
Описание
Energy saving compact fluorescent lamp. Compact long-arc low-pressure mercury discharge lamp. Envelope consists of 6 parallel narrow fluorescent tubes
Предимства
Optimal light performance for short or long operation per switch on
More light (about 15% more) per light point than common
Характеристики
4-pin base without glow switch starter and capacitor
Fast light run up under all circumstances
Приложения
Предупреждение и безопасност
Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear
Shorter lamp life when often switching and not well pre-heated electrodes