MASTER PL-C 4 Pin

Product Description

Продукти

Продукт Сравнение
13.8
925
3000
-
G24q-1
18.4
1,200
2700
-
G24q-2
27.4
1,800
4000
-
G24q-3

Информация за продуктовата серия

Описание

Energy-saving compact fluorescent lamps. Compact long-arc low-pressure mercury discharge lamp. Envelope consists of 4 parallel narrow fluorescent tubes

Предимства

  • Optimal light performance for short or long operation per switch on

  • Long life and sustainable light output

Характеристики

  • 4-pin base without starter and capacitor

  • Lamp characteristics are influenced by operating conditions and control gear used

Приложения

  • Designed for general or supplementary lighting in professional or home environments
  • Recessed or surface-mounted downlighters, wall units, table lamps and pendant lamps

Предупреждение и безопасност

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Файлове за изтегляне