Philips MASTER, LED SON-T, Rurowy, EM, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 h
MAS LED SON-T IF 12Klm 65W 740 E40
Opis produktu
MASTER, LED SON-T, Rurowy, EM, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 h, 184 lm/W, EEL C, Szyba, RG1, IP40