Philips Fortimo SLM C 927 1203 L09 1619 G8
คำบรรยายผลิตภัณฑ์
Philips Fortimo SLM C 927 1203 L09 1619 G8
ข้อมูลจำเพาะ
- Luminous Flux 1,315 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 127 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 9 mm