Philips Fortimo SLM C 830 1203 L09 1313 G8N
Popular downloads
Product Description
Philips Fortimo SLM C 830 1203 L09 1313 G8N
Specifications
- Luminous Flux
- 1,520 lm
- Color Consistency Initial
- 3
- Correlated Color Temperature (Nom)
- 3000 K
- Luminous Efficacy (rated) (Nom)
- 164 lm/W
- Color rendering index (CRI)
- 80
- CoB LES (mm)
- 9 mm