Modern office illuminated by Signify MasterConnect connected lighting system

Connected lighting that works for you. Signify MasterConnect.


Person using a smartphone app to control connected lighting

With Signify MasterConnect, connected lighting becomes effortless. Our wireless system is simple to install, easy to scale, and flexible across all indoor applications. It helps you save energy, reduce complexity, and unlock new possibilities on a single standardized platform. From stand-alone setups to cloud-connected systems, MasterConnect adapts to your need.

 

Ready for connected lighting that works for you?

Icon representing simplicity

Simple

Wireless luminaires, no gateway required, and intuitive app-based setup make installations fast and hassle-free.

Icon representing scalability

Scalable

Start with a wireless setup and scale anytime. Add a gateway to unlock cloud features - without rewiring, component changes, or disruption.

Icon representing standardization

Standardized

Whether stand-alone or cloud-connected, build any system using the same components - based on trusted open standards for maximum compatibility.

Icon representing sustainability

Sustainable

MasterConnect with LED lighting delivers significant energy savings - up to 40% vs non-controlled LEDs and up to 75% vs conventional lighting.

Signify MasterConnect gateway device

Big news in small form

The new Signify MasterConnect gateway integrates seamlessly into your system - adding powerful new features with minimal effort.

 

  • More application options and system flexibility
  • Automated energy reports at project, group, and zone level
  • Automated emergency lighting test reports to help maintain compliance – with monthly test result overviews and intermediate failure reports
  • Peripheral mode for plug-and-play adding or removing, without disruption
  • Full setup and configuration in the MasterConnect app - no extra tools needed
Infographic - three tiers of Signify MasterConnect scalability

Scale it your way

The MasterConnect portfolio lets you build the system you need today - and grow it as your requirements evolve.

Three scalable tiers make it easy to start simple or jump straight to advanced control.

 

  1. Room-based control: a quick, stand-alone wireless setup to get started effortlessly.
  2. Sensor-based control: automated sensing and granular dimming - still stand-alone.
  3. Gateway solution: full IoT capabilities with a gateway for cloud features and advanced insights.
 

No redesign, no rewiring - scalability that works for you.

Smartphone screen displaying the Signify MasterConnect app

Set up faster. Control smarter.

The MasterConnect app makes setup and configuration quick and intuitive - no tools, training, or complex interfaces required.

 

  • Add devices, set automation, and manage settings
  • Speed up commissioning with the built-in flashlight identification feature
  • Configure entire buildings in hours, not days
  • The end-user Control App enables simple dimming, switching, and scene selection
Product image of two Signify MasterConnect EasyAir sensors

Seamless connectivity for every indoor space

MasterConnect supports offices, retail, industry, and more. All components are configured in the app for smooth interoperability between luminaires, drivers, sensors, switches, and gateways. With every product release, more spaces benefit from simple, scalable connected lighting.

Person using a smartphone app to control connected lighting

Connected lighting that works for the planet

Connected lighting with MasterConnect reduces energy consumption and carbon footprint through smart automation. Since most emissions are generated during operation, every optimized hour counts. With sensors and modern LED technology, lights run only when needed - helping meet energy-efficiency targets and cut waste.

Do you have any questions or inquiries about Signify MasterConnect?

How can we support you?

Do you have any technical questions?

Contact our support

Do you want to delete your account?

Request account deletion

Looking for the manual?

Find it here