Philips Fortimo SLM gen 8 - Standard

Best balance between efficiency, price and wide range of applications​

Products

Luminous flux (lm)
970
CCT (K)
3000
Efficacy (lm/W)
158
Color rendering
80
Luminous flux (lm)
1,010
CCT (K)
4000
Efficacy (lm/W)
164
Color rendering
80
Luminous flux (lm)
1,520
CCT (K)
3000
Efficacy (lm/W)
164
Color rendering
80
Luminous flux (lm)
1,580
CCT (K)
4000
Efficacy (lm/W)
170
Color rendering
80
Luminous flux (lm)
1,965
CCT (K)
3000
Efficacy (lm/W)
159
Color rendering
80
Luminous flux (lm)
2,045
CCT (K)
4000
Efficacy (lm/W)
165
Color rendering
80
Luminous flux (lm)
2,540
CCT (K)
3000
Efficacy (lm/W)
164
Color rendering
80
Luminous flux (lm)
2,645
CCT (K)
4000
Efficacy (lm/W)
171
Color rendering
80

Product family information

Description

The Fortimo SLM family is Signify's core portfolio, now in its latest generation - gen 8. This new generation boasts improved efficacy compared to the previous one and an expanded portfolio that includes specific spectrums such as PremiumWhite, PremiumColor, and standard color for all applications. It maintains the same two footprints as the previous generation, enabling easy upgrades. Together with other Fortimo SLM G8 product lines, our Fortimo SLM G8 will continuously unlock the extraordinary potential of light, facilitate innovation, and inspire the next generation of luminaire design for our OEM customers.

Benefits

  • Solution for OEMs who prefer using Standard Phosphor technology​

  • Improved anti-corrosion performance compared

Features

  • Based on standard phosphor technology ​enabling up to 165lm/W

  • CRI 90 and CRI 80 with 5-7% increase in efficiency at 3SDCM​

Applications

  • Office
  • Residential
  • Retail
  • Commercial

Warning & Safety

  • See Design-in guide

Downloads

Leaflets

Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 - Standard
Multiple assets - Visuals