Philips Fortimo SLM C 940 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 940 1208 L15 2024 G8 HE

Order code: 929003891980
Full order code: 872016937876600

Specifications

Luminous Flux
4,500 lm
Color Consistency Initial
2
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
173 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1208-L15-2024-G8-HE-2024-10-11 pdf 2.4 MB
Brochure
Fortimo SLM Design In Guide 20251128 pdf 10.4 MB

Brochures

Declaration of Conformity
Declaration of conformity - Fortimo SLM C 940 1208 L15 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003891980_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB
Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB