Philips Fortimo SLM gen 8 - High Efficiency

Best combination of quality of light and efficacy

Products

Luminous flux (lm)
2,745
CCT (K)
2700
Efficacy (lm/W)
158
Color rendering
90
Luminous flux (lm)
2,890
CCT (K)
3000
Efficacy (lm/W)
166
Color rendering
90
Luminous flux (lm)
2,945
CCT (K)
3500
Efficacy (lm/W)
169
Color rendering
90
Luminous flux (lm)
2,990
CCT (K)
4000
Efficacy (lm/W)
172
Color rendering
90
Luminous flux (lm)
2,860
CCT (K)
3000
Efficacy (lm/W)
164
Color rendering
90
Luminous flux (lm)
2,900
CCT (K)
3500
Efficacy (lm/W)
167
Color rendering
90
Luminous flux (lm)
2,935
CCT (K)
4000
Efficacy (lm/W)
169
Color rendering
90
Luminous flux (lm)
4,130
CCT (K)
2700
Efficacy (lm/W)
159
Color rendering
90

Product family information

Description

Signify continues to develop its tried and trusted high efficiency COB range of products (since 2020) by introducing the third generation - Fortimo SLM G8(N) HE available in both CRI 80 and CRI 90 variants. Fortimo SLM G8(N)HE, will help unlock the extraordinary potential of light, facilitating innovation and inspiring the next generation of luminaire design with optimized efficiency reaching upto180lm/W, increased product robustness and enhanced quality of light.

Benefits

  • Improved efficiency and performance compared to previous generation G7 HE+​

  • Improved anti-corrosion performance compared

Features

  • Based on NBP technology enabling up to 180lm/W

  • CRI 80 and CRI 90 with high quality of light and 2SDCM​

Applications

  • Retail
  • Hospitality
  • Residential
  • Office

Downloads

Leaflets

Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 - High Efficiency
Multiple assets