Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Order code: 929003889380
Full order code: 872016937798100

Specifications

  • Luminous Flux
    2,935 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    169 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1205-L13-2024-G8-HE-2024-10-11 pdf 2.4 MB
Brochure
Fortimo SLM Design In Guide 20251128 pdf 10.4 MB

Brochures

Declaration of Conformity
Declaration of conformity - Fortimo SLM C 940 PW 1205 L13 2024 G8 HE pdf 361.8 kB

Visuals

Product-Photographs-929003889380_EU
Multiple assets
CAD Drawings
Fortimo SLM G8HE CAD files zip 116.6 kB

Other

Certificate
Fortimo SLM G8(N)HE ENEC-04756-M1 pdf 583.4 kB
Certificate
Fortimo SLM G8 HE DK-149987-M1-UL pdf 459.3 kB