Philips Fortimo SLM C 930 PW 1205 L13 2024 G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 930 PW 1205 L13 2024 G8 HE
Specifications
- Luminous Flux 2,860 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 164 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 13 mm