Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
94 | 940 | 3000 | 80-89 | 10 | |||
94 | 1,880 | 3000 | 80-89 | 20 | |||
94 | 2,820 | 3000 | 80-89 | 30 | |||
94 | 4,700 | 3000 | 80-89 | 50 | |||
94 | 9,400 | 3000 | 80-89 | 100 | |||
94 | 14,100 | 3000 | 80-89 | 150 | |||
94 | 18,800 | 3000 | 80-89 | 200 | |||
100 | 1,000 | 4000 | 80-89 | 10 |
21 item
dari 3
Produk per halaman
Informasi rangkaian produk
Deskripsi
The Essential SmartBright G5 LED Floodlight is the new successor with robust die-cast aluminum housing suitable for general outdoor application. Lightweight, with a robust die-cast aluminum housing and corrosion-proof coating, it’s suitable for general outdoor applications. Plus, with a higher efficacy than the previous generation, it also saves more energy.
Manfaat
Reliable quality and performance
Outstanding savings
Fitur
CCT: 3000K, 4000K, 6500K
Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W