GreenVision All-in-one Solar Street Light
All-in-one Solar street light range up-to 18000 lumens, suitable for high ambient temperature applications
Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
BRP715 LED50 CW Solar Pro911401626008 | - | 5,000 | 5700 | - | - | ||
BRP715 LED70 CW Solar Pro911401626108 | - | 7,200 | 5700 | - | - | ||
BRP715 LED90 CW Solar Pro911401626208 | - | 9,000 | 5700 | - | - | ||
BRP715 LED120 CW Solar Pro911401626308 | - | 12,000 | 5700 | - | - | ||
BRP715 LED180 CW Solar Pro911401626408 | - | 18,000 | 5700 | - | - |
Informasi rangkaian produk
Deskripsi
Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and MPPT charge controller built into the luminaire. Pressure die cast aluminium for sturdiness and long life. Specially designed pole mounting bracket allows different tilt angles, lateral and pole top mounting. Adjustable LED module for better distribution of light when required.
Manfaat
Brings light to areas without access to electric grid
Preserves landscape as no trenching for cabling required
Fitur
High luminous efficacy of > 180 lm/Watt to maximize battery performance
MPPT charge controller for maximum efficiency