Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
MAS LEDBulb DT3.4-40W E27 927A60CL G929003009982 | - | - | 2200 2700 | E27 | ||
MAS LEDBulbDT5.9-60W E27 927A60CL G929003010382 | - | - | 2200 2700 | E27 |
Informasi rangkaian produk
Deskripsi
Featuring a classic heritage design, these filament MASTER glass bulbs combine the familiar shapes of incandescent glass LED bulbs with the benefits of long-lasting LED technology. Ideal for creating a cozy atmosphere for customers, these glass LED bulbs provide excellent quality of light. MASTER glass bulbs can be dimmed for different lumen levels and color temperatures (dimmable glass led bulbs). They also deliver significant energy savings, using 30% less energy compared to normal LED bulbs. By offering a lifetime of 25,000 hours, these dimmable glass LED bulbs also reduce maintenance costs.
Manfaat
Saves 30% energy compared with standard Philips LED bulbs
Very long lifetime that reduces the need for replacements
Fitur
heritage design with classic shapes
perfect fit and high-quality finish