GreenUp Round Highbay

Classic, economical and reliable highbay luminaire

Produk

Informasi rangkaian produk

Deskripsi

The GreenUp Round Highbay range of luminaires provides the optimal balance between basic performance and price. The family covers a wide product range with a variety of options, competitive specifications, and long-term quality and reliability. The range is suitable for most industrial applications.

Manfaat

  • Excellent energy savings, great value for money

  • High light quality with a range of lumen packages for different applications

Fitur

  • 140 lm/W system efficacy

  • Narrow and wide beam options

Penggunaan

  • Manufacturing
  • Warehouse

Spesifikasi

  • Mains connection
    Surface Suspended Pipe
  • Operating Temperature range
    -20 to +45 ºC
  • Operating Temperature range
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Ingress protection
    Mounting bracket
  • Optical Accessories
    Reflector
  • Dimming
    PSU: non-dimmable
  • Material
    Housing: die-cast aluminum
  • Lumen maintenance at median useful life 50.000h
    L70
  • Flicker / Pst / SVM
    <15%
  • Luminous flux
    11klm - 30klm
  • Power consumption
    77W - 207W
  • Luminaire efficacy
    Up to 143lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB NB
  • Reflector material
    Aluminum
  • Optical cover/lens material
    PC
  • Optical cover/lens material
    Clear
  • Optical cover/lens material
    Class I
  • Dimming
    IK06
  • Ingress protection
    IP65

Unduhan