SmartBright Pro Downlight gen2
Full cut out size, Full CCT Range, Full lumen output, Recessed Installation
Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
100 | 380 | 3000 | 3.8 | 32 | |||
105 | 400 | 4000 | 3.8 | 32 | |||
105 | 400 | 6500 | 3.8 | 32 | |||
105 | 570 | 3000 | 5.5 | 32 | |||
110 | 600 | 4000 | 5.5 | 32 | |||
110 | 600 | 6500 | 5.5 | 32 | |||
105 | 855 | 3000 | 8 | 32 | |||
110 | 900 | 4000 | 8 | 32 |
27 item
dari 4
Produk per halaman
Informasi rangkaian produk
Deskripsi
The SmartBright Pro Downlight comes offering reliable lighting performance with recessed installation, suitable for diversified applications. Full cut out size from D75 to D200, full CCT range covering 3000K, 4000K and 6500K, lumen output covers 400lm to 2000lm, eye comfort experience with low flicker lighting can attract you more with its elegant design.
Manfaat
Recessed Installation
Elegant look & feel
Fitur
Cut out: D75, D100, D125, D150, D175, D200
4 CCT: 3000K, 4000K and 6500K