South Africa - English

Philips LEDtube, T8, Double-ended, 1200 mm, 220-240 V, 18 W, 36W TL-D, 6500 K, 2150 lm, CRI 80, 50000 hour(s)

CorPro LEDtube DE HO 1200mm 18W 865 T8

New

Product Description

LEDtube, T8, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 6500 K, 2150 lm, CRI 80, 50000 hour(s), 119 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929004434808
Full order code: 872110314465200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product