SunCrest All-in-one Solar Post top
SunCrest All-in-one Solar Post top power range from 10watt to 30watt, with high efficacy upto 190 lm/w for higher output.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
911401645409 | 195 | 1,900 | 5700 | - | - | ||
911401645509 | 195 | 3,700 | 5700 | - | - | ||
911401645609 | 195 | 5,550 | 5700 | - | - | ||
911401646009 | 190 | 1,805 | 3000 | - | - | ||
911401646109 | 190 | 3,515 | 3000 | - | - | ||
911401646209 | 190 | 5,415 | 3000 | - | - |
Product family information
Description
Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Microwave based motion sensor for optimizing battery autonomy.
Benefits
Die-cast aluminum housing for durability
UV stabilized polyester powder paint finish for durability and corrosion resistance.
Features
High luminous efficacy 190 lm/w to maximize battery performance
MPPT intelligent controller for optimized charging.
Applications
Warning & Safety
Solar panels are fragile,so please do not scratch or bump when installed. Scratches, dirt and shelter on the surface will affect the power generation efficiency of solar panels.