Philips MASTER VALUE LEDspot MV

An optimum combination of value and performance, MASTER Value LEDspot MV is a perfect fit for spot lighting

Products

Product Compare
3.7
285
4000
GU10
5
395
2700
GU10
5
405
3000
GU10
5
420
4000
GU10
6.2
575
2700
GU10
6.2
575
3000
GU10
6.2
650
3000
GU10
6.2
680
4000
GU10

Product family information

Description

Delivering a warm, halogen-like accent beam, MASTER VALUE is a perfect fit for spot lighting. Thanks to its high CRI, it realizes more natural colors, creating cozy and comfortable ambiences for residential and hospitality projects, and emphasizing the beauty of merchandise in retail. These LED spots MV GU10 have the familiar look and feel of spot lamps, keeping the classic beauty of glass spots and adding the strong performance of LED technology. The dimming function enables you to create the atmosphere you desire, and it works with broad selection of dimmers. MASTER VALUE also offers more energy savings that normal LED spots.

Benefits

  • With MASTER VALUE spotlight up to 80% energy saving compared with halogen lamps

  • Best mimic of a halogen spot for atmosphere creation

Features

  • Dimmable range

  • Compatible with an extensive range of dimmers

Applications

  • Hospitality
  • Retail
  • Residential

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads