Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Surface mounted
GreenSpace Surface Mount
SM303C P24 940 PSU WB
Back to family
Back to Pioneers of Light
GreenSpace Surface Mount
Philips GreenSpace Surface Mount, 21.6 W, 26.4 W, 2450 lm, 4000 K, Frosted, IP20 | Finger-protected
Product Description
Philips GreenSpace Surface Mount, 21.6 W, 26.4 W, 2450 lm, 4000 K, Frosted, IP20 | Finger-protected
Order code:
911401512222
Full order code:
872016952968799
Specifications
Expand all
General Information
Light source engine type
LED
Value ladder
Performance
Light Technical
Luminous Flux
2,450 lm
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
102 lm/W
Color rendering index (CRI)
>90
Light source color
940 neutral white
Operating and Electrical
Input Voltage
200 to 240 V
Line Frequency
50 to 60 Hz
Power Consumption
21.6 W
26.4 W
Power Factor (Fraction)
0.9
Number of products on MCB of 16 A type B
-
Protection class IEC
Safety class II
Controls and Dimming
Dimmable
No
Control interface
-
Mechanical and Housing
Housing Material
Aluminum Alloy
Optical cover material
Acrylate
Housing Color
White
Optical cover finish
Frosted
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK03 [0.3 J]
Optical cover type
Acrylate
Net Weight (Piece)
2.040 kg
Approval and Application
CE mark
No
Ambient temperature range
-20 to +40 °C
Initial Performance (IEC Compliant)
Luminous flux tolerance
+/-10%
Power consumption tolerance
+/-10%
Product Data
Order product name
SM303C P24 940 PSU WB
Full product name
SM303C P24 940 PSU WB
Full product code
872016952968799
Order code
911401512222
Material Nr. (12NC)
911401512222
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169529687
Numerator - Packs per outer box
4
EAN/UPC - Case
8720169541177
Installation diagrams
GreenUp Surface Mount
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401512222 en_SA
pdf 349.9 kB
Visuals
Product-Photographs-911401512222_EU
Multiple assets
Product-Diagrams-911401512222_EU
Multiple assets