Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Surface mounted
GreenSpace Surface Mount
SM303C P20 930 PSU MB
Back to family
Back to Pioneers of Light
GreenSpace Surface Mount
Philips GreenSpace Surface Mount, 18 W, 22 W, 1760 lm, 3000 K, Frosted, IP20 | Finger-protected
Product Description
Philips GreenSpace Surface Mount, 18 W, 22 W, 1760 lm, 3000 K, Frosted, IP20 | Finger-protected
Order code:
911401507322
Full order code:
872016952626699
Specifications
Expand all
General Information
Light source engine type
LED
Value ladder
Performance
Light Technical
Luminous Flux
1,760 lm
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
88 lm/W
Color rendering index (CRI)
>90
Light source color
930 warm white
Operating and Electrical
Input Voltage
200 to 240 V
Line Frequency
50 to 60 Hz
Power Consumption
18 W
22 W
Power Factor (Fraction)
0.9
Number of products on MCB of 16 A type B
-
Protection class IEC
Safety class II
Controls and Dimming
Dimmable
No
Control interface
-
Mechanical and Housing
Housing Material
Aluminum Alloy
Optical cover material
Acrylate
Housing Color
White
Optical cover finish
Frosted
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK03 [0.3 J]
Optical cover type
Acrylate
Net Weight (Piece)
1.390 kg
Approval and Application
CE mark
No
Ambient temperature range
-20 to +40 °C
Initial Performance (IEC Compliant)
Luminous flux tolerance
+/-10%
Power consumption tolerance
+/-10%
Product Data
Order product name
SM303C P20 930 PSU MB
Full product name
SM303C P20 930 PSU MB
Full product code
872016952626699
Order code
911401507322
Material Nr. (12NC)
911401507322
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169526266
Numerator - Packs per outer box
8
EAN/UPC - Case
8720169537750
Installation diagrams
GreenUp Surface Mount
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401507322 en_SA
pdf 343.8 kB
Visuals
Product-Photographs-911401507322_EU
Multiple assets
Product-Diagrams-911401507322_EU
Multiple assets