FlexBlend Recessed, 37 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI≥90, Power over Ethernet, UGR19

RC340B 36S/940 POE W60L60 VPC MLO

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 3600 lm, 37 W, 97.5 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI≥90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, RJ45 connector

Order code: 910925866970
Full order code: 871951410233000

Downloads