Pakistan - English

Philips LumiStreet gen2, Road & street light, 154 W, 20400 lm, 3000 K, CRI70, Distribution medium 32, Safety class II, IP66, MSP, SRG10-10

BGP293 LED240-4S/730 II DM32 MSP SRG10 H

Product Description

Road & street light, Aluminum die cast, Grey, Marine salt protected coating, Universal for diameter 32 to 76 mm adjustable, Power supply unit regulating, 20400 lm, 154 W, 132 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 12 m without plug, 2 Push-in connector 5-pole

Order code: 910925868935
Full order code: 871951470802000

Specifications

  • Lamp family code
    LED240 [LED module 24000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product