Pakistan - English

Philips Luma gen2, Road & street light, 74 W, 10800 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 50, Safety class I, IP66

BGP713 LED120-4S/740 DM50 GF SRT SRB 60

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 10800 lm, 74 W, 146 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925868406
Full order code: 871951462469600