Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 3.7-35W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 hour(s), 72 lm/W, EEL F, PF 0.9, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002979402
Full order code: 871951430811400