Pakistan - English

Philips CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 275 lm, CRI 80, 15000 hour(s), Glass

Corepro LEDspot 3.5-35W GU10 840 36D

Product Description

CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 275 lm, CRI 80, 15000 hour(s), Glass, 78.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001218002
Full order code: 871869672835200

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product