Pakistan - English

Philips LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, SON-T 70W, E26, 5000 K, 6000 lm, 50000 hour(s)

MAS LED SON-T UE M 6Klm 29.7W 750 E26

Product Description

LED SON-T, Tubular, Mains only, 100-242 V, 29.7 W, LED alternative to SON-T 70W, E26, 5000 K, 6000 lm, 50000 hour(s), 202 lm/W, RG1

Order code: 929004271808
Full order code: 872110306441700