Philips LED SON-T, Tubular, Mains only, 42.8 W, SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s)
MAS LED SON-T UE M 9Klm 42.8W 740 E40
Product Description
LED SON-T, Tubular, Mains only, 42.8 W, LED alternative to SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s), 210 lm/W, EEL A, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1