Pakistan - English

Philips LED SON-T, Tubular, Mains only, 42.8 W, SON-T 100W, E40, 2700 K, 8000 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 8Klm 42.8W 727 E40

Product Description

LED SON-T, Tubular, Mains only, 42.8 W, LED alternative to SON-T 100W, E40, 2700 K, 8000 lm, CRI 70, 50000 hour(s), 186 lm/W, EEL B, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 929003677502
Full order code: 872016924037700