Philips MASTER Value, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s)
MASVLELEDBulbDT5.9-60W E27 927A60CL G UK
Product Description
MASTER Value, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 hour(s), 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.35, PstLM 0.9
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LEDbulb