Philips MASTER Value, LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulb DT3.4-40W E27 927A60CL G

Product Description

MASTER Value, LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s), 138.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003009902
Full order code: 871951432465700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads