Pakistan - English

Philips MASTER, LEDbulb, A60, 75 W, E27, 3000 K, 1095 lm, CRI 80, 50000 hour(s), Glass

MAS LEDBulbND5.2-75W E27 830 A60 CL G UE

Product Description

MASTER, LEDbulb, A60, 75 W, E27, 3000 K, 1095 lm, CRI 80, 50000 hour(s), Glass, 210 lm/W, EEL A, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003703302
Full order code: 872016925420600