Pakistan - English

Philips LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass

MAS LEDBulbDT3.4 -40W E27 CRI95 A60 FR G

Product Description

LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929003798902
Full order code: 872016931103900