Pakistan - English

Philips CorePro, LEDbulb, G120, 120 W, E27, 4000 K, 2000 lm, CRI 80, 15000 hour(s), Glass

LED classic 120W G120 E27 CW FR ND 1PF/4

Product Description

CorePro, LEDbulb, G120, 120 W, E27, 4000 K, 2000 lm, CRI 80, 15000 hour(s), Glass, 153.00 lm/W, EEL D, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002372201
Full order code: 871869976483800