Pakistan - English

Philips CorePro, LEDbulb, G120, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LED classic 100W E27 WW G120 FR ND SRT4

Product Description

CorePro, LEDbulb, G120, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, IP20, SVM 0.4, PstLM 1

Order code: 929002067801
Full order code: 871869966514200