Pakistan - English

Philips CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 hour(s), Glass

LED classic 150W A67 E27 WW CL ND 1SRT4

Product Description

CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.51, IP20, SVM 0.4, PstLM 1

Order code: 929002055055
Full order code: 871869976237700