Pakistan - English

Philips CorePro, LEDbulb, A60, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LED classic 100W A60 E27 CW FR ND 2SRT6

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026557
Full order code: 871869976371800